Galvanizing Lines
Galvanizing lines in the metals industry are sophisticated setups designed for applying a protective zinc coating to steel or iron surfaces, serving as a shield against corrosion. These lines encompass a sequence of meticulously orchestrated steps: first, the thorough cleansing of the metal to eliminate impurities, followed by immersion in a scorching bath of molten zinc. This immersion triggers a chemical reaction between the zinc and the metal, forming a durable layer of zinc-iron alloy. Once coated, the product undergoes rapid cooling, solidifying the protective layer. Finally, meticulous inspection ensures the coating's uniformity and adherence to stringent quality standards, providing resilience and longevity to the steel or iron components essential for various industries, including construction, automotive, and infrastructure.
Regal Rexnord offers a best-in-class portfolio of components for Galvanizing Line applications.