Coke Ovens

A coke oven, a vital facility in the Metals Industry, is a specialized structure designed for the production of coke, a crucial raw material in the steelmaking process. Coke ovens heat coal to high temperatures in the absence of air, causing it to undergo a process known as carbonization. This transforms coal into coke, a porous and heat-resistant material rich in carbon. The produced coke serves as a fuel and reducing agent in blast furnaces used for iron and steel production. Coke ovens are integral to the integrated steelmaking process, as coke is essential for the reduction of iron ore and the subsequent production of molten iron. These ovens come in various designs, including byproduct and non-recovery ovens, and are a critical component of steel mills, enabling the efficient and sustainable production of steel.

Regal Rexnord offers a best-in-class portfolio of components for Coke Oven applications.